RSX-WN Block

RSX-WN Block

The LM block has the same cross-sectional shape as model RSX-WM, but has a longer overall LM block length, greater rated load and permissible moment. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 25-60

Overall Height(mm)-Range : 9-16

Size-Range : 7-15

Product Category : Block Only

Product Type : Miniature Type

Material : Stainless Steel (400 series)

Guide Method : Full Ball-Conventional Type

Model : RSX

Downloads