RBU

RBU

The integrated design of the units inner and outer rings eliminates the need for a special flange or housing and enables easy installation. The dimensions are interchangeable with the existing RB, making it possible to switch without changing the design. More detailed specifications are available in our digital catalog.

Inner Diameter(mm)-Range : 20-190

Outer Diameter(mm)-Range : 36-240

Width(mm)-Range : 8-25

Product Category : Inner/Outer Ring Rotation

Product Type : Basic Type - Integrated Inner/Outer Ring

Model : RBU

Downloads