RBI
With this Link Ball model, the high strength zinc alloy is used in its holder, and the mounting bolt and the holder are arranged on the same axis, allowing this model to receive an axial load. Since grease is contained in the boot, this
model achieves high lubricity and high wear resistance.*THK standard link balls are for machine applications only. The products listed below are not recommended for automotive applications. More detailed specifications are available in our digital catalog.
Product Type : Straight
Model : RBI