RB
Cross-Roller Ring basic type, with a separable outer ring, and an inner ring integrated with the main body. It is used in locations where the rotational accuracy of the inner ring is required. More detailed specifications are available in our digital catalog.
Inner Diameter(mm)-Range : 20-500
Outer Diameter(mm)-Range : 36-600
Width(mm)-Range : 8-40
Product Category : Inner Ring Rotation
Product Type : Basic Type - Separable Outer Ring
Model : RB