RAU
Model RAU is more compact and lighter weight. Because of the integrated structure, the RAU can be used for either
inner ring or outer ring rotation. More detailed specifications are available in our digital catalog.
Inner Diameter(mm)-Range : 10-200
Outer Diameter(mm)-Range : 21-226
Width(mm)-Range : 5-13
Product Category : Inner/Outer Ring Rotation
Product Type : Compact Type - Integrated Inner/Outer Ring
Model : RAU