RA-C
The main dimensions are the same as that of model RA. Owing to its Single-split Outer Ring structure with a highly rigid outer ring, this model can be used for outer ring rotation as well while model RA is for inner ring rotation. More detailed specifications are available in our digital catalog.
Inner Diameter(mm)-Range : 50-200
Outer Diameter(mm)-Range : 66-226
Width(mm)-Range : 8-13
Product Category : Inner/Outer Ring Rotation
Product Type : Thin Type - Single Split Outer Ring
Model : RA-C