PHS
With this model, a special copper alloy with high conformability is inserted between the color chromate treated steel holder and the spherical inner ring of which only the spherical area is hard chrome plated. This structure ensures high rigidity, high wear resistance and high corrosion resistance.*THK standard Rod Ends are for machine applications only. The products listed below are not recommended for automotive applications. More detailed specifications are available in our digital catalog.
Product Type : Female Thread Type
Model : PHS