NHS
A no lubrication type that uses self-lubricating synthetic resin formed between the steel holder and the spherical inner ring. Since the clearance on the sliding surface is minimized, accurate link motion is achieved.*THK standard Rod Ends are for machine applications only. The products listed below are not recommended for automotive applications. More detailed specifications are available in our digital catalog.
Product Type : Female Thread, Self-Lubrication Type
Model : NHS