NAST-ZZ
This separable type of bearing system has a labyrinth seal consisting of a pair of side plates formed on both sides of the inner ring of model NAST. More detailed specifications are available in our digital catalog.
Inner Diameter(mm)-Range : 6-50
Outer Diameter(mm)-Range : 19-90
Width(mm)-Range : 14-26
Product Type : Separable Type (No Inner Ring)
Model : NAST-ZZ