NART-VR

NART-VR

Based on model NART-R, this model is a full-roller bearing suitable for locations where a heavy load is applied in low speed operation. Since the circumference of the outer ring is spherically ground, it helps lighten a biased load. More detailed specifications are available in our digital catalog.

Inner Diameter(mm)-Range : 5-50

Outer Diameter(mm)-Range : 16-90

Width(mm)-Range : 12-32

Product Type : Non-Separable Type (Full Roller)

Model : NART-VR

Downloads