MTF Set - Mini
A miniature type with a screw shaft diameter of
6 to 12 mm and a lead of 1 to 2 mm. More detailed specifications are available in our digital catalog.
Lead(mm)-Range : 1-2
Nut Length(mm)-Range : 21-30
Nut OD(mm)-Range : 13-25
Shaft Length(mm)-Range : 150-300
Shaft OD(mm)-Range : 6-12
Product Category : Nut & Shaft Set
Product Type : Rolled Ball Screw
Model : MTF