MDK Set - Mini
A miniature type with a screw shaft diameter of 4 to 14 mm and a lead of 1 to 5mm. More detailed specifications are available in our digital catalog.
Lead(mm)-Range : 1-5
Nut Length(mm)-Range : 13-33
Nut OD(mm)-Range : 9-26
Shaft Length(mm)-Range : 95-550
Shaft OD(mm)-Range : 4-14
Product Category : Nut & Shaft Set
Product Type : Precision Ground Ball Scrwe - Non-Finished Shaft Ends
Model : MDK