LTR Set

LTR Set

A compact unit type whose support bearings are directly integrated with the outer surface of the spline nut. More detailed specifications are available in our digital catalog.

Nut Length(mm)-Range : 50-100

Nut OD(mm)-Range : 52-100

Shaft Length(mm)-Range : 300-1000

Shaft OD(mm)-Range : 16-40

Product Category : Nut & Shaft Set

Product Type : Medium Torque - Rotary Nut

Material : Carbon Steel

Model : LTR

Downloads