LT-X Nut
Interchangeable cylindrial ball spline nut. LT-X nut is more compact than the conventional ball spline nut, Model LT. Outer diameter is up to 10% smaller. This product is compatible with LM bushings. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 10-30
Nut Length(mm)-Range : 33-80
Nut OD(mm)-Range : 19-45
Product Category : Nut Only
Product Type : Medium Torque - Cylindrical Compact Nut
Material : Carbon Steel
Model : LT-X