LR
LR: This model is designed to be fit into a groove machined on the mounting surface. By screwing bolts into four holes on the raceway base, it is secured on the mounting surface. (Fixture models SM and SE are also available.)
LR-Z: A lighter type that uses a resin retainer and is designed to be mounted in the same manner as model LR. Since it has a groove for installing a seal, a special rubber seal with a high contamination protection effect can easily be attached. In addition, this model is capable of high-speed traveling at 1 m/s. More detailed specifications are available in our digital catalog.
Length(mm)-Range : 47-95
Thickness(mm)-Range : 16-30
Width(mm)-Range : 15-50
Product Type : Basic Type
Model : LR