LMK-L
Containing two units of the standard retainer plate, this type is optimal for locations where a moment load is present. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-60
Nut Length(mm)-Range : 35-211
Nut OD(mm)-Range : 12-90
Product Type : Flanged Type - Square Shape
Material : Carbon Steel
Model : LMK-L