LMK
Like model LMF, this type also has a flange, but the flange is cut to a square shape. Since the height is lower than the circular flange type, compact design is allowed. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-60
Nut Length(mm)-Range : 17-110
Nut OD(mm)-Range : 12-90
Product Type : Flanged Type - Square Shape
Material : Carbon Steel
Model : LMK