LMIF-L
Since the fitted part is short, the linear bushing tends not to protrude into the other side, so space is saved on the side opposite the mounting. Containing two units of the standard retainer plate, this type is optimal for locations where a moment load is present. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-25
Nut Length(mm)-Range : 35-112
Nut OD(mm)-Range : 12-40
Product Type : Flanged Type - Round Shape
Material : Carbon Steel
Model : LMIF-L