LMIF
Since the fitted part is short, the linear bushing tends not to protrude into the other side, so space is saved on the side opposite the mounting. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-25
Nut Length(mm)-Range : 19-59
Nut OD(mm)-Range : 12-40
Product Type : Flanged Type - Round Shape
Material : Carbon Steel
Model : LMIF