LMH
The nut is integrated with a cut flange. Since the height is lower than square flange type, compact design is allowed. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-30
Nut Length(mm)-Range : 17-64
Nut OD(mm)-Range : 12-45
Product Type : Flanged Type - Ovular Shape
Material : Carbon Steel
Model : LMH