LMF-ML
Containing two units of the standard retainer plate, this type is optimal for locations where a moment load is present. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-30
Nut Length(mm)-Range : 35-123
Nut OD(mm)-Range : 12-45
Product Type : Flanged Type - Round Shape
Material : Stainless Steel (400 series)
Model : LMF-ML