LMF
The nut of the standard type Linear Bushing is integrated with a flange. This enables the Linear Bushing to be directly mounted onto the housing with bolts, thus achieving easy installation. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-60
Nut Length(mm)-Range : 17-110
Nut OD(mm)-Range : 12-90
Product Type : Flanged Type - Round Shape
Material : Carbon Steel
Model : LMF