
LME20UU
Part Number :231702010000000
Linear Bushing LME20UU
Cylindrical type - European standard dimensions
Resin retainer type with seal (UU)
Works with SF20
Linear bushing and shaft can be used interchangeability
Days to ship : 1 - 3 days
Dust Protection Seal : UU: With Seal
For Shaft OD(mm) : 20
Group : Cylindrical Type
Material : Carbon Steel
Nut Length(mm) : 45
Nut OD(mm) : 32
Weight(lbs) : 0.20
