LMCK-L
Since a flange is installed in the center for this type and work can be attached close to the center of the linear bushing unit, both load and space are distributed on both sides of the flange in a balanced manner. This is a good solution for when you want to make the stroke equal on the left and right. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-25
Nut Length(mm)-Range : 35-112
Nut OD(mm)-Range : 12-40
Product Type : Flanged Type - Square Shape
Material : Carbon Steel
Model : LMCK-L