/cylindrical%20type/lmbs-op_1.jpg)
LMBS-OP
One ball circuit is removed from outer sleeve to be used with bottom supported shaft for deflection free movement. This open type also has self alignment and clearance adjustment. More detailed specifications are available in our digital catalog.
For Shaft OD(inch)-Range : 1/2-2
Housing Bore Dia(inch)-Range : 0.875-3
Nut Length(inch)-Range : 1.25-4
Product Type : Open Type
Model : LMBS-OP