
LM20LUU
Part Number :232802010000000
Linear Bushing LM20LUU
Cylindrical type-long
Resin retainer type with seal (UU)
Works with SR20
Linear bushing and shaft can be used interchangeability
Also available in stainless steel
Days to ship : 3 - 4 weeks
Dust Protection Seal : UU: With Seal
For Shaft OD(mm) : 20
Group : Cylindrical Type-Long
Material : Carbon Steel
Nut Length(mm) : 80
Nut OD(mm) : 32
Weight(lbs) : 0.40
