LM-OP
The nut is partially cut open by one row of balls (50° to 80°). This enables the Linear Bushing to be used even in locations where the LM shaft is supported by a column or fulcrum. In addition, a clearance can easily be adjusted. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 12-60
Nut Length(mm)-Range : 30-110
Nut OD(mm)-Range : 21-90
Product Type : Open Type
Material : Carbon Steel
Model : LM-OP