LM-ML
Containing two units of the standard retainer plate, this type is optimal for locations where a moment load is present. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 3-30
Nut Length(mm)-Range : 10-64
Nut OD(mm)-Range : 7-45
Product Type : Cylindrical Type
Material : Stainless Steel (400 series)
Model : LM-ML