LM-L
Containing two units of the standard retainer plate, this type is optimal for locations where a moment load is present. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 3-60
Nut Length(mm)-Range : 19-211
Nut OD(mm)-Range : 7-90
Product Type : Cylindrical Type
Material : Carbon Steel
Model : LM-L