LM-GA-OP

LM-GA-OP

The nut is partially cut open by one row of balls (50° to 80°). This enables the Linear Bushing to be used even in locations where the LM shaft is supported by a column or fulcrum. In addition, a clearance can easily be adjusted. More detailed specifications are available in our digital catalog.

For Shaft OD(mm)-Range : 13-100

Nut Length(mm)-Range : 32-175

Nut OD(mm)-Range : 23-150

Product Type : Open Type

Material : Carbon Steel

Model : LM-GA-OP

Downloads