LM-GA-AJ
This type has the same dimensions as the standard type, but the nut has a slit in the direction of the LM shaft. This allows the linear bushing to be installed in a housing whose inner diameter is adjustable, and enables the clearance between the LM shaft and the housing to easily be adjusted. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 10-80
Nut Length(mm)-Range : 29-140
Nut OD(mm)-Range : 19-120
Product Type : Clearance Adjustable Type - High Temp
Material : Carbon Steel
Model : LM-GA-AJ