/lf-x_set.jpg)
LF-X Set
Miniature series of LT-X ball spline. LF-X is more compact than the conventional ball spline, Model LT. Miniature series is only available for nut & shaft set. More detailed specifications are available in our digital catalog.
Nut Length(mm)-Range : 10-25
Nut OD(mm)-Range : 6-15
Shaft Length(mm)-Range : 150-315
Shaft OD(mm)-Range : 3-8
Product Category : Nut & Shaft Set
Product Type : Medium Torque - Cylindrical Compact Nut (Miniature), Medium Torque - Flanged Compact Nut (Miniature)
Material : Carbon Steel, Stainless Steel (400 series)
Model : LF-X