LF-X Nut
Interchangeable flanged ball spline nut. LF-X nut is more compact than the conventional ball spline nut, Model LF. Outer diameter is up to 10% smaller. This product is compatible with LM bushings. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 10-30
Nut Length(mm)-Range : 33-80
Nut OD(mm)-Range : 19-45
Product Category : Nut Only
Product Type : Medium Torque - Flanged Compact Nut
Material : Carbon Steel
Model : LF-X