LBS Set
The most compact type with a straight cylindrical spline nut. When transmitting a torque, a key is driven into the body. More detailed specifications are available in our digital catalog.
Nut Length(mm)-Range : 40-100
Nut OD(mm)-Range : 23-75
Shaft Length(mm)-Range : 400-700
Shaft OD(mm)-Range : 15-50
Product Category : Nut & Shaft Set
Product Type : High Torque - Cylindrical Nut
Material : Carbon Steel
Model : LBS