KR45H-Direct Motor Mount

KR45H-Direct Motor Mount

More Configurations Available Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.

Height(mm)-Range : 45-67

Horizontal Max Payload(kg)-Range : 21.5-65

Max Speed(mm/s)-Range : 380-1050

Stroke(mm)-Range : 90-830

Vertical Max Payload(kg)-Range : 5.5-18

Width(mm)-Range : 80-104

Product Type : Actuator

Drive Method : Ball Screw

Model : KR

Downloads