KR30H-Direct Motor Mount

KR30H-Direct Motor Mount

More Configurations Available Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.

Height(mm)-Range : 30-45

Horizontal Max Payload(kg)-Range : 16.5-35

Max Speed(mm/s)-Range : 360-790

Stroke(mm)-Range : 20-520

Vertical Max Payload(kg)-Range : 3.5-15.5

Width(mm)-Range : 60-80

Product Type : Actuator

Drive Method : Ball Screw

Model : KR

Downloads