KR26-Direct Motor Mount

KR26-Direct Motor Mount

More Configurations Available Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.

Height(mm)-Range : 26-40

Horizontal Max Payload(kg)-Range : 27.5

Max Speed(mm/s)-Range : 200-590

Stroke(mm)-Range : 45-210

Vertical Max Payload(kg)-Range : 7-9.5

Width(mm)-Range : 50-62

Product Type : Linear Actuator - Slider Type

Drive Method : Ball Screw

Model : KR

Downloads