%20semi-custom/kr_20_motor_wrap_9_o_clock.jpg)
KR20-Motor Wrap (9 o'clock)
More Configurations Available
Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.
Height(mm)-Range : 20-32
Horizontal Max Payload(kg)-Range : 12.5
Max Speed(mm/s)-Range : 100-600
Stroke(mm)-Range : 30-130
Vertical Max Payload(kg)-Range : 2.5-4
Width(mm)-Range : 40-52
Product Type : Linear Actuator - Slider Type
Drive Method : Ball Screw
Model : KR
