KR20-Motor Wrap (6 o'clock)

KR20-Motor Wrap (6 o'clock)

More Configurations Available Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.

Height(mm)-Range : 20-32

Horizontal Max Payload(kg)-Range : 12.5

Max Speed(mm/s)-Range : 100-600

Stroke(mm)-Range : 30-130

Vertical Max Payload(kg)-Range : 2.5-4

Width(mm)-Range : 40-52

Product Type : Linear Actuator - Slider Type

Drive Method : Ball Screw

Model : KR

Downloads