HSR-YR Block

HSR-YR Block

When using two units of LM Guide facing each other, the previous model required much time in machining the table and had difficulty achieving the desired accuracy and adjusting the clearance. Since model HSR-YR has tapped holes on the side of the LM block, a simpler structure is gained and significant man-hour cutting and accuracy increase can be achieved. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 43.5-69.5

Overall Height(mm)-Range : 30-55

Size-Range : 20-35

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Carbon Steel

Guide Method : Full Ball-Conventional Type

Model : HSR

Downloads