%20-%20miniature%20stainless%20steel/hsr-xsc_block_ss.jpg)
HSR-XSC Block
The LM block has the same cross-sectional shape as model HSR-XC, but has a shorter overall LM block length. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 24-40
Overall Height(mm)-Range : 10-19
Size-Range : 8-12
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading Miniature
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : HSR