%20-%20miniature%20stainless%20steel/hsr-xc_block_ss.jpg)
HSR-XC Block
The LM block it is flanged with tapped holes and can be mounted from the top or the bottom. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 24-40
Overall Height(mm)-Range : 10-19
Size-Range : 8-12
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading Miniature
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : HSR