/hsr-lr_block.jpg)
HSR-LR Block - Stainless
The LM block has the same cross-sectional shape as model HSR-R, but has a longer overall LM block length (L) and a greater rated load.
Carbon Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 34-70
Overall Height(mm)-Range : 28-55
Size-Range : 15-35
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : HSR