HSR-LR Block
The LM block has the same cross-sectional shape as model HSR-R, but has a longer overall LM block length (L) and a greater rated load.
Stainless Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 34-126
Overall Height(mm)-Range : 28-90
Size-Range : 15-65
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Carbon Steel
Guide Method : Full Ball-Conventional Type
Model : HSR