HSR-LC Block - Stainless

HSR-LC Block - Stainless

The LM Block has the same cross-sectional shape as model HSR-C, but has a longer overall LM block length (L) and a greater rated load. Carbon steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 47-100

Overall Height(mm)-Range : 24-48

Size-Range : 15-35

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Stainless Steel (400 series)

Guide Method : Full Ball-Conventional Type

Model : HSR

Downloads