HSR-LC Block

HSR-LC Block

This LM block has the same cross-sectional shape as model HSR-C but has a longer overall LM block length (L) and a greater rated load. *Direct replacement for LA & LB Block Series Stainless Steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 47-170

Overall Height(mm)-Range : 24-90

Size-Range : 15-65

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Carbon Steel

Guide Method : Full Ball-Conventional Type

Model : HSR

Downloads