HSR-HB Block
The LM block has the same sectional shape as model HSR-CB, but has a longer overall LM block length (L) and a greater rated load.
These products are no longer stocked and are made to order in Japan.
Please contact us for a quote here or chat with us below.
Block Width(mm)-Range : 63-170
Overall Height(mm)-Range : 30-90
Size-Range : 20-65
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Carbon Steel
Guide Method : Full Ball-Conventional Type
Model : HSR