HSR-HA Block

HSR-HA Block

The LM block has the same cross-sectional shape as model HSR-CA, but has a longer overall LM block length (L) and a greater rated load. These products are no longer stocked and are made to order in Japan. Please contact us for a quote here or chat with us below.

Block Width(mm)-Range : 63-170

Overall Height(mm)-Range : 30-90

Size-Range : 20-65

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Carbon Steel

Guide Method : Full Ball-Conventional Type

Model : HSR

Downloads