/shs-c_block.jpg)
HSR-C Block - Stainless
The flange of the LM block has tapped holes. Can be mounted from the top or bottom. Used in places where the table cannot have through holes for mounting bolts.
Carbon Steel version is also available
Block Width(mm)-Range : 47-100
Overall Height(mm)-Range : 24-48
Size-Range : 15-35
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : HSR