HSR-C Block

HSR-C Block

The flange of this LM block has tapped holes. Can be mounted from the top or the bottom and used in places where the table cannot have through holes for mounting bolts. *Direct replacement for A & B Block Series Stainless Steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 47-170

Overall Height(mm)-Range : 24-90

Size-Range : 15-65

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Carbon Steel

Guide Method : Full Ball-Conventional Type

Model : HSR

Downloads